Julkaise tuotteesi
Profiler®-ICU Smoke-Rated Sliding Door Systems
Profiler®-ICU Smoke-Rated Sliding Door Systems
Profiler®-ICU Smoke-Rated Sliding Door Systems
Profiler®-ICU Smoke-Rated Sliding Door Systems

    Profiler®-ICU Smoke-Rated Sliding Door Systems

    Smoke-Rated Sliding ICU
    Profiler®-ICU Door Systems

    The smoke-rated sliding ICU systems are available in multiple configurations with concealed high-temperature gaskets or brush designs. The systems may be designed with track or trackless bottoms and partial or full breakout configurations. Self-closing options are available along with mini-blind glass and/or fire-rated panels. The doors comes standard with a UL 1784 label applied at the factory that certifies that the systems exceed the air infiltration requirements of NFPA 105.
    Tekniset tiedot
    • Yksilöity viiteHorton-ICUSRSlide2
    • TuoteperheDoors
    • TuoteryhmäSliding Doors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2013-09-09
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaOvet - Liukuovet
    • OmniClass-numero23-17 11 00
    • OmniClass-nimikeDoors