Julkaise tuotteesi
Bath 60-45 Base Cabinet with Sink

Bath 60-45 Base Cabinet with Sink

HTH's thoughtfully designed bathroom series makes it easy and appealing to design a new bathroom. HTH is born of Danish traditions of craftsmanship. From the big picture to the tiny details, HTH is a true specialist in bathrooms. At the company’s factories in Denmark, the bathroom series are created with hands, hearts, and hi-tech solutions. This helps to ensure the uniformly high quality that distinguishes the HTH bathroom series. But the high quality does not stop at the factories. HTH have always believed that bathrooms are best designed and sold by specialists. That is why the staff you meet in the stores are trained to share their extensive knowledge and experience of bathroom design – which is a key factor for competent guidance and an excellent end result.
Tekniset tiedot
  • Yksilöity viitebath-60-45_base_cabinet_sink
  • TuoteperheBase Cabinet
  • TuoteryhmäBase Cabinet 60-45
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2012-09-26
  • Painoksen numero1
  • Korkeus (mm)450
  • Leveys (mm)800
  • Syvyys (mm)600
Liittyviä
  • Ensisijainen materiaaliPuu
  • Toissijainen materiaaliPuu
  • Suunniteltu:Tanska
  • Valmistettu:Tanska
Luokitus
  • BIMobject-luokkaKalusteet - Hyllyt & varasto
  • IFC-luokitusKaluste
  • UNSPSC-nimiFurniture and Furnishings
  • UNSPSC-koodi56