Julkaise tuotteesi
Aluminum Raceway HBLALU4800 Series

Aluminum Raceway HBLALU4800 Series

Single and Two Channel
  • Single and two channel aluminum raceways.
  • Satin anodized finish.
  • Resists oxidation, corrosion and fading.
  • Can be installed as recessed or surface mounted.
  • UL Listed and CSA Certified.

Wide Selection of Fittings
  • External, internal, flat and tee fittings available to accommodate all types of applications.
  • Available in both single and two channel versions.

Split Covers
  • Single and two channel raceway utilize common cover.
  • Split covers allow access to one service at a time.
  • Common aesthetics throughout line.
Base Mounted Cover Plates
  • Cover plates can be used for both HBLALU3800 and HBLALU4800 Raceways.
  • Cover plates offer option for most common power device applications.
  • Low profile bezel cover accommodates Hubbell iSTATION™ Modules.
  • Open System data option available.
  • Back mounted cover plates available for added strength.
Tekniset tiedot
  • Yksilöity viitehubbell-metal-raceway-HBLALU4800B10
  • TuoteperheRaceway
  • TuoteryhmäAluminum Raceway
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-09-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkönjakelu
  • UNSPSC-nimiElectrical boxes
  • UNSPSC-koodi39121303
  • CSI MasterFormat 2014 -koodi26 05 33.16
  • CSI MasterFormat 2014 -nimikeBoxes for Electrical Systems
  • OmniClass-numero23-35 33 15
  • OmniClass-nimikeElectrical Junction Boxes