Julkaise tuotteesi
BLOX Planter - PLA 05
BLOX Planter - PLA 05

    BLOX Planter - PLA 05

    BLOX Planter is a reconfigurable solution that allows you to incorporate biophilia and dynamic space division into the workplace.

    Foster collaboration or make room for privacy by adapting the planter configurations to your specific needs. Combine BLOX planters with Bank modular sofa configurations for creative seating solutions.

    About BLOX

    BLOX is an innovative, scalable kit of parts designed to seamlessly adapt to the evolving needs of your workspace — at the click of a block.

    Engineered with robust, internal frames that connect effortlessly, BLOX removes the need for traditional joinery, allowing you to repurpose and reconfigure your environment with ease. The external panels and tops are available in a variety of materials, giving you endless possibilities to update and develop the look of your BLOX system over time.

    Designed for disassembly and with circularity in mind, BLOX is an environmentally conscious choice for the ever-changing needs of the modern workplace.

    Tekniset tiedot
    • • Asset Type: Fixed

      • Duration Unit: Years

      • Expected Life: 5

      • Material: Wood

      • Model Reference: System

      • Name: BLOX System

      • Warranty Description: 5 year complete warranty

      • Warranty Duration Labour: n/a

      • Warranty Duration Parts: n/a

      • Warranty Duration Unit: Years

    Tekniset tiedot
    • Yksilöity viiteblox-planter-pla-05
    • TuoteperheBLOX System
    • TuoteryhmäBlox - Planter
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-04-14
    • Painoksen numero1
    • Korkeus (mm)910
    • Leveys (mm)2100
    • Syvyys (mm)300
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Suunniteltu:Tanska
    • Valmistettu:Tanska
    Luokitus
    • BIMobject-luokkaKalusteet - Toimistojen tilanjakajat ja sermit
    • IFC-luokitusKaluste
    • Uniclass 2015 -koodiPr_40_50_90_33
    • Uniclass 2015 -kuvausFurniture trolleys