Julkaise tuotteesi
4T - H2400 - Single W900 Bank Booth, Freestanding X2
4T - H2400 - Single W900 Bank Booth, Freestanding X2
4T - H2400 - Single W900 Bank Booth, Freestanding X2

    4T - H2400 - Single W900 Bank Booth, Freestanding X2

    The 4T is a modular system designed to divide space, creating a structural look with clean lines.
    The structure can be built out of a large selection of components that can be modified and worked with to create a number of possible solutions.
    Whether the space requires room division, more seating options or creative work boards, the 4T system provides a fully integrated creative solution.
    The 4T was named after the type of steel and connective material used for the product.
    ‘T-Iron’ is a rod with a short cross piece which is used as to connect two structures, with the particular width of the T-Iron used in 4T measured at 40mm.
    Wall or ceiling mounted to freestanding and mobile: 4T is flexible and can be crafted considering your design’s bespoke goals in mind.

    Tekniset tiedot
    • • Asset Type: Fixed • Duration Unit: Years • Expected Life: 5 • Material: Steel • Model Reference: System • Name: 4T System • Warranty Description: 5 year complete warranty • Warranty Duration Labour: n/a • Warranty Duration Parts: n/a • Warranty Duration Unit: Years
    Tekniset tiedot
    • Yksilöity viiteH2400-Free-D900-Single-Desk-Booth-2
    • Tuoteperhe4T System
    • Tuoteryhmä4T System - Booths
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-03-04
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Tanska
    • Valmistettu:Tanska
    Luokitus
    • BIMobject-luokkaKalusteet - Toimistokoppi
    • Uniclass 2015 -koodiEF_40
    • Uniclass 2015 -kuvausSignage, fittings, furnishings and equipment