Julkaise tuotteesi
BIN0015 - Armchair with low back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)
INCLASS

BIN0015 - Armchair with low back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)

BINAR 60 - Armchair with low back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)

Refined design, versatility and comfort are the hallmarks of BINAR 60. A complete family of armchairs designed to be easily integrated into diverse contexts and spaces while keeping a common aesthetic. The armchairs are available with two backrest sizes and can be equipped with a wide range of bases with different functionalities. The collection also offers numerous customization possibilities to adapt to the requirements and style of each project.

Tekniset tiedot
  • BINAR 60 - Armchair with low back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)
Tekniset tiedot
  • Yksilöity viiteBIN0015
  • TuoteperheBINAR 60
  • TuoteryhmäBINAR 60
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-10-02
  • Painoksen numero1
  • Korkeus (mm)820
  • Leveys (mm)660
  • Syvyys (mm)660
Liittyviä
  • Ensisijainen materiaaliKangas
  • Toissijainen materiaaliAlumiini
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
  • Nettopaino (kg)12.7
Luokitus
  • BIMobject-luokkaKalusteet - Lepotuolit