Julkaise tuotteesi
BIN0115 - Armchair with medium back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)
BIN0115 - Armchair with medium back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)
BIN0115 - Armchair with medium back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)
BIN0115 - Armchair with medium back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)
    INCLASS

    BIN0115 - Armchair with medium back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)

    BINAR 60 - Armchair with medium back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)

    Refined design, versatility and comfort are the hallmarks of BINAR 60. A complete family of armchairs designed to be easily integrated into diverse contexts and spaces while keeping a common aesthetic. The armchairs are available with two backrest sizes and can be equipped with a wide range of bases with different functionalities. The collection also offers numerous customization possibilities to adapt to the requirements and style of each project.

    Tekniset tiedot
    • BINAR 60 - Armchair with medium back (5 spoke aluminum swivel base on casters + gas lift + tilt mechanism)
    Tekniset tiedot
    • Yksilöity viiteBIN0115
    • TuoteperheBINAR 60
    • TuoteryhmäBINAR 60
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-02
    • Painoksen numero1
    • Korkeus (mm)900
    • Leveys (mm)660
    • Syvyys (mm)660
    Liittyviä
    • Ensisijainen materiaaliKangas
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    • Nettopaino (kg)13.4
    Luokitus
    • BIMobject-luokkaKalusteet - Lepotuolit