Julkaise tuotteesi
BIN0120 - Armchair with mid back and 4 spoke aluminum swivel base on glides
BIN0120 - Armchair with mid back and 4 spoke aluminum swivel base on glides
    INCLASS

    BIN0120 - Armchair with mid back and 4 spoke aluminum swivel base on glides

    BINAR 60 - Armchair with mid back and 4 spoke aluminum swivel base on glides

    Refined design, versatility and comfort are the hallmarks of BINAR 60. A complete family of armchairs designed to be easily integrated into diverse contexts and spaces while keeping a common aesthetic. The armchairs are available with two backrest sizes and can be equipped with a wide range of bases with different functionalities. The collection also offers numerous customization possibilities to adapt to the requirements and style of each project.

    Tekniset tiedot
    • BINAR 60 - Armchair with mid back and 4 spoke aluminum swivel base on glides
    Tekniset tiedot
    • Yksilöity viiteBIN0120
    • TuoteperheBINAR 60
    • TuoteryhmäBINAR 60
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-02
    • Painoksen numero1
    • Korkeus (mm)810
    • Leveys (mm)700
    • Syvyys (mm)700
    Liittyviä
    • Ensisijainen materiaaliKangas
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    • Nettopaino (kg)11.7
    Luokitus
    • BIMobject-luokkaKalusteet - Lepotuolit