Julkaise tuotteesi
ENT0730 - Modular seat with circular end 95x145cm + side backrest 95cm (left)
INCLASS

ENT0730 - Modular seat with circular end 95x145cm + side backrest 95cm (left)

ENTROPY - Modular seat with circular end 95x145cm + side backrest 95cm (left)

Designed by Christophe Pillet, ENTROPY is a modular sofa system that works as a play of geometries that allow for countless compositions to be formed and a total adaptation to the most diverse spaces. The collection offers a wide range of modular seats in different sizes and shapes that can be freely combined with different backrests, arms, tables and accessories. The original and elegant backrest support marks the identity of this versatile collection and adds a touch of distinction. The broad range of available fabrics and finishes allow endless possibilities of customization that facilitate its integration into the most diverse architectures, settings and contexts.

Tekniset tiedot
  • ENTROPY - Modular seat with circular end 95x145cm + side backrest 95cm (left)
Tekniset tiedot
  • Yksilöity viiteENT0730
  • TuoteperheENTROPY
  • TuoteryhmäENTROPY
  • TyyppiKokoonpano (useita objekteja)
  • Julkaisupäivä2023-10-02
  • Painoksen numero1
  • Korkeus (mm)700
  • Leveys (mm)950
  • Syvyys (mm)1470
Liittyviä
  • Ensisijainen materiaaliKangas
  • Toissijainen materiaaliKangas
  • Nettopaino (kg)40.9
Luokitus
  • BIMobject-luokkaKalusteet - Sohvat