Julkaise tuotteesi
ES10110BA - Round base for coffe tables with height 40cm
ES10110BA - Round base for coffe tables with height 40cm
ES10110BA - Round base for coffe tables with height 40cm
ES10110BA - Round base for coffe tables with height 40cm
ES10110BA - Round base for coffe tables with height 40cm
ES10110BA - Round base for coffe tables with height 40cm
ES10110BA - Round base for coffe tables with height 40cm
    INCLASS

    ES10110BA - Round base for coffe tables with height 40cm

    ESSENS OCCASIONAL - Round base 45cm with height 40cm (top not included)

    Designed by Jonathan Prestwich, the ESSENS collection expands with the addition of side tables. The ESSENS OCCASIONAL side tables combine beauty, versatility, and harmonious proportions. The sculptural base is created from the encounter of two essential volumes in balance. The new ESSENS OCCASIONAL table program consists of three bases made of 100% recyclable polyethylene, allowing for the composition of both coffee and side tables with tops of various materials and sizes. The numerous possibilities for combining bases and tabletops, along with the extensive range of materials and finishes available, allow for endless customization to easily integrate into diverse spaces and contexts.

    Tekniset tiedot
    • ESSENS OCCASIONAL - Round base 45cm with height 40cm (top not included)

    Tekniset tiedot
    • Yksilöity viitees10110ba
    • TuoteperheESSENS
    • TuoteryhmäESSENS
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-04-26
    • Painoksen numero1
    • Korkeus (mm)380
    • Leveys (mm)455
    • Syvyys (mm)455
    Liittyviä
    • Ensisijainen materiaaliPolyetyleeni
    • Toissijainen materiaaliPuu
    • Nettopaino (kg)23.5
    Luokitus
    • BIMobject-luokkaKalusteet - Pöydät