Julkaise tuotteesi
KOR0410 - Armchair with high medium (5 spoke aluminum swivel base on casters + gas lift)
KOR0410 - Armchair with high medium (5 spoke aluminum swivel base on casters + gas lift)
KOR0410 - Armchair with high medium (5 spoke aluminum swivel base on casters + gas lift)
KOR0410 - Armchair with high medium (5 spoke aluminum swivel base on casters + gas lift)
KOR0410 - Armchair with high medium (5 spoke aluminum swivel base on casters + gas lift)
KOR0410 - Armchair with high medium (5 spoke aluminum swivel base on casters + gas lift)
KOR0410 - Armchair with high medium (5 spoke aluminum swivel base on casters + gas lift)
    INCLASS

    KOR0410 - Armchair with high medium (5 spoke aluminum swivel base on casters + gas lift)

    KORI - Armchair with high medium (5 spoke aluminum swivel base on casters + gas lift).

    Designed for executive and meeting spaces, KORI collection is all about nature. A soft body rounded like a river pebble and a backrest gently curved like a leaf. A diecast armrest which reminds us the organic shell that we can find on the beach. All of these natural curves create a comfortable and elegant armchair, available in three sizes, to work with blending timeless elegance and ecological conviction. Beyond the fact that KORI (Cauri) is the name of an African well-known seashell, recognized to give luck to its owner, the executive chair system takes its inspiration in the forms of nature and is an invitation to travel through your senses to enhance the comfort at work.

    Tekniset tiedot
    • KORI - Armchair with high medium (5 spoke aluminum swivel base on casters + gas lift).
    Tekniset tiedot
    • Yksilöity viiteKOR0410
    • TuoteperheKORI
    • TuoteryhmäKORI
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-02
    • Painoksen numero1
    • Korkeus (mm)1120
    • Leveys (mm)740
    • Syvyys (mm)740
    Liittyviä
    • Ensisijainen materiaaliKangas
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    • Nettopaino (kg)16.6
    Luokitus
    • BIMobject-luokkaKalusteet - Lepotuolit