Julkaise tuotteesi
LEA0020 - Medium stool with polypropylene back and seat
LEA0020 - Medium stool with polypropylene back and seat
LEA0020 - Medium stool with polypropylene back and seat
    INCLASS

    LEA0020 - Medium stool with polypropylene back and seat

    LEA - Medium stool with polypropylene back and seat.

    LEA is a collection of chairs and stools with an identity marked by a refined and light silhouette that is at the same time strong and unique. The curved shape of the backrest makes it comfortable and recognizable. The family is made up of chairs and stools available in two heights. To achieve greater functionality, both the chairs and the stools are stackable. The design and the variety of finishes available, allow this to be a very transversal collection that can be easily integrated in diverse spaces and contexts such as: restaurants, cafes, workplaces, learning rooms, and private residences.

    Tekniset tiedot
    • LEA - Medium stool with polypropylene back and seat.
    Tekniset tiedot
    • Yksilöity viiteLEA0020
    • TuoteperheLEA
    • TuoteryhmäLEA
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-02
    • Painoksen numero1
    • Korkeus (mm)945
    • Leveys (mm)540
    • Syvyys (mm)540
    Liittyviä
    • Ensisijainen materiaaliPolypropeeni
    • Toissijainen materiaaliTeräs
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    • Nettopaino (kg)6.8
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit