Julkaise tuotteesi
LEA0620 - Medium stool with upholstered back and seat
INCLASS

LEA0620 - Medium stool with upholstered back and seat

LEA - Medium stool with upholstered back and seat

LEA is a collection of chairs and stools with an identity marked by a refined and light silhouette that is at the same time strong and unique. The curved shape of the backrest makes it comfortable and recognizable. The family is made up of chairs and stools available in two heights. To achieve greater functionality, both the chairs and the stools are stackable. The design and the variety of finishes available, allow this to be a very transversal collection that can be easily integrated in diverse spaces and contexts such as: restaurants, cafes, workplaces, learning rooms, and private residences.

Tekniset tiedot
  • LEA - Medium stool with upholstered back and seat
Tekniset tiedot
  • Yksilöity viiteLEA0620
  • TuoteperheLEA
  • TuoteryhmäLEA
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-10-02
  • Painoksen numero1
  • Korkeus (mm)945
  • Leveys (mm)540
  • Syvyys (mm)540
Liittyviä
  • Ensisijainen materiaaliKangas
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
  • Nettopaino (kg)7.5
Luokitus
  • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit