Julkaise tuotteesi
Kalis RV
Kalis RV
Kalis RV
Kalis RV
Kalis RV
Kalis RV
Kalis RV
Kalis RV
Kalis RV
Kalis RV

    Kalis RV

    Like a little black dress, for any occasion

    Kalis family range is so universal and flexible, that
    even with repetition of the same product, individuality
    and originality can be achieved on projects.

    The basic shape, which allows the creation of
    infinite patterns, the ability to match and its carefully
    designed details give Kalis the potential to
    become one of your favourites.

    Tekniset tiedot
    • Light source: High-flux PCB LED modules, mid-power SMD LED, CRI>80/90, MacAdam≤2, 50.000h L80 B10 at 35°C. 

      Optic: Satin opal diffuser (SOP) or softlight prismatic optics (DPR) from polycarbonate for direct light. Satin opal polycarbonate diffuser (SOP) for indirect light. 

      Body: Extruded aluminium profile, powder coated. 

      Ceiling cup: For suspended versions, the ceiling cup and suspension set must be ordered separately (except Kalis 36). Find out more on the technical pages or online product configurator. 

      Control gear: Integrated highly-efficient driver with fixed output (FO) or dimmable (DALI-TD, Casambi). Optional separate switching for direct / indirect versions. 

      Emergency: Emergency kit version with autonomy 1h or 3h. 

      Power supply: 230V 50Hz.

    Tekniset tiedot
    • Yksilöity viiteKalis_RV
    • TuoteperheLinear & Systems
    • TuoteryhmäKalis
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-05-22
    • Painoksen numero1
    • Korkeus (mm)65
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliPolykarbonaatti
    • Suunniteltu:Slovenia
    • Valmistettu:Slovenia
    Luokitus
    • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
    • IFC-luokitusValaisin
    • ETIM-koodiEG000030
    • ETIM-nimiAccessories for lighting
    • UNSPSC-nimiLighting Fixtures and Accessories
    • UNSPSC-koodi3911
    • Uniclass 2015 -koodiEF_70_80
    • Uniclass 2015 -kuvausLighting
    • CSI MasterFormat 2014 -koodi26 51 00
    • CSI MasterFormat 2014 -nimikeInterior Lighting
    • OmniClass-numero23-35 00 00
    • OmniClass-nimikeElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II -koodiD5020
    • CSI UniFormat II -nimikeLighting & Branch Wiring