Julkaise tuotteesi
RAISE-UP DUAL SYSTEM EVOLUTION PAVING SUPPORT

RAISE-UP DUAL SYSTEM EVOLUTION PAVING SUPPORT

The ADJUSTABLE PAVING SUPPORTS RAISE-UP DUAL SYSTEM EVOLUTION can be used externally for the installation of raised outdoor floors, both with ceramic finish and decking, thanks to the Dual System Evolution joist.
They are the lowest paving supports among our ranges of adjustable paving support systems. They have been studied to be used externally with raised floors where a low thickness is required. They are produced using only the finest top grade polypropylene and additives, these top quality raw materials ensure its long durability and also increase the load capacity.
Tekniset tiedot
  • Supply and installation of adjustable Raise-up paving supports Dual System Evolution made of polypropylene, for the realisation of raised floors for exteriors with ceramic, decking or wood. The system consists of: - Raise-up paving support Dual System Evolution (base and head with inclined ramps). - Aluminium joist Dual System Evolution, available in two variations: mm. 62x15 l. 2000 or mm. 62x25 l. 2000. - Non-slip silencer profile Dual System Evolution made of rubber with quick coupling (only for ceramic flooring). - Spacer element Dual System Evolution 2 or 4 mm (only for ceramic flooring).
Tekniset tiedot
  • Yksilöity viiteraise-up-dual-system-evolution
  • TuoteryhmäRAISED FLOORS
  • TyyppiKokoonpano (useita objekteja)
  • Julkaisupäivä2022-11-17
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPolypropeeni
  • Toissijainen materiaaliExtruded Aluminum
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaLattiat - Lattiajärjestelmät
  • IFC-luokitusFloor
  • Uniclass 2015 -koodiEF_30
  • Uniclass 2015 -kuvausRoofs, floor and paving elements