Julkaise tuotteesi
Kingfisher Ergonomic Mesh Chair
Kingfisher Ergonomic Mesh Chair
Kingfisher Ergonomic Mesh Chair
    JasonL

    Kingfisher Ergonomic Mesh Chair

    Greetings! I am the Kingfisher Ergonomic Mesh Chair, embodying innovative design and unparalleled comfort. My 3D knitted fabric back showcases a unique triangular stitching pattern, elevating not just aesthetics but also ensuring exceptional breathability and even weight distribution through my elastic support.

    Enriching commercial spaces, I am available in a range of four fabric colors - black, blue and red, each paired with a matching frame. My heavy-duty moulded foam seat, in combination with height-adjustable arms, lumbar support, seat slider control, and an automatic tension control system, allows for extensive customization. Tailoring to individual preferences, I offer the perfect blend of comfort and durability. Immerse yourself in the unmatched sophistication and functionality that I can bring to your workspace.

    Tekniset tiedot
    • Assembly required: Yes

      Warranty (years): 10

      Seat material: Fabric

      Frame material: Nylon base

      Back tilt adjustable: Yes

      Seat tilt adjustable: Yes

      Tension adjustable: Yes

      Mechanism: Synchro mechanism

      Lumbar support: Yes

      Seat foam: Moulded foam

    Tekniset tiedot
    • Yksilöity viiteKingfisher-Ergonomic-Mesh-Chair
    • TuoteperheOffice Chairs
    • TuoteryhmäKingfisher
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-03-21
    • Painoksen numero1
    • Korkeus (mm)1070
    • Leveys (mm)650
    • Syvyys (mm)620
    Liittyviä
    • Ensisijainen materiaaliKangas
    • Toissijainen materiaaliNailon
    • Nettopaino (kg)16
    Luokitus
    • BIMobject-luokkaKalusteet - Toimistotuolit

    Alueellinen saatavuus

    Oseania