Julkaise tuotteesi
Mondo Sectional Lounge
JasonL

Mondo Sectional Lounge

I'm the Mondo Sectional Lounge, the seat that merges modern style and ergonomic comfort. I provide hours of comfort with my soft seat and fixed arms, and can be combined with others to create a larger seating space. Modern, fresh and perfect for any office, my material is made with soft fabric while my steel frame provides long-term support. Choose from a range of colours.

Tekniset tiedot
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 820

    Width (mm) 600

    Depth (mm) 600

    Warranty (years) 5

    Maximum load (kg) 120 (1 person)

    Product weight (kg) 20

    Seats (people) 1

    Back height (mm) 350

    Back width (mm) 600

    Seat height (mm) 470

    Seat width (mm) 600

    Seat depth (mm) 450

    Material Fabric

    Frame Steel, powdercoated leg

    Finish Dark grey seat with light grey, light green, light blue back

    Use Suitable for indoor

Tekniset tiedot
  • Yksilöity viitemondo-sectional-lounge
  • TuoteperheSofas and Lounges
  • TuoteryhmäMondo Office Sogas and Lounges
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-09-24
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliKangas
Luokitus
  • BIMobject-luokkaKalusteet - Toimistotuolit

Alueellinen saatavuus

Oseania