Julkaise tuotteesi
4642A - Dual 460 mm (18 in.)Subwoofer System

4642A - Dual 460 mm (18 in.)Subwoofer System

4642A Dual 460 mm (18 in.) Subwoofer System
The JBL Model 4642A is a high quality subwoofer system, featuring an advanced technology 460 mm (18 in), low frequency transducers mounted in a direct radiator, bass-reflex enclosure for smooth response to the lowest audible frequencies. The 4642A is ideal for low-frequency augmentation of either analog or digital soundtracks in motion picture theaters and for general sound reinforcement applications.

Features

  • 1200 Watts Continuous Pink Noise, 2400 Watts Continuous Program Power Handling
  • Usable response to 22 Hz (-10 dB, no EQ), flat to 22 Hz (-3 dB) with External EQ
  • 2241H VGCTM Vented Gap Cooled Drivers – High Sensitivity – Low Power Compression – High Maximum-SPL Capability – Low 2nd and 3rd Harmonic – Distortion – Symmetrical Field Geometry SFGTM – Magnet Structure – Long Excursion Capability
  • proved by Lucasfilm, Ltd. for THX® installations
Tekniset tiedot
  • Frequency Range (±3 dB): 22 Hz - 100 Hz
    Frequency Response (-10dB): 20 Hz - 500 Hz
    Rated Impedance: 4 ohms
    Minimum Impedance: 3.2 ohms
    Continuous Pink Noise: 1200 Watts
    Continuous Program: 2400 Watts
    Peak Power: 4800 Watts
    Axial Sensitivity: 50 Hz to 500 Hz; 101 dB, 1W @ 1m 40 Hz to 100 Hz; 100 dB, 1W @ 1m
    Net Weight (each): 216 lbs (98 kg)
    Dimensions (H x W x D): 762 mm x 1219 mm x 610 mm 30 in x 48 in x 24 in
    Power Handling (2Hr AES Rating): 1200 W
    Sensitivity: 100 dB
    Maximum SPL (1m): 131 dB
    Nominal Impedance: 2 x 8Ω


Tekniset tiedot
  • Yksilöity viite4642A-Dual-18-Subwoofer-System
  • TuoteperheCinema Sound
  • TuoteryhmäMedium Format
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-09-26
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Audioelektroniikka
  • IFC-luokitusObjekti
  • ETIM-koodiEC000682
  • ETIM-nimiLoudspeaker set
  • UNSPSC-nimiAudio and visual presentation and composing equipment
  • UNSPSC-koodi4511
  • Uniclass 2015 -koodiPr_70_75_36_50
  • Uniclass 2015 -kuvausLoudspeakers
  • CSI MasterFormat 2014 -koodi11 52 00
  • CSI MasterFormat 2014 -nimikeAudio-Visual Equipment
  • OmniClass-numero23-37 15 29 11 13
  • OmniClass-nimikeLoudspeakers

Alueellinen saatavuus

Pohjois-Amerikka