Johns Manville new and improved Permacote® Linacoustic® RC-HP is a flexible duct liner insulation that provides enhanced acoustical performance versus standard duct liners. It has been recently redesigned to include a glass mat on the airstream surface that is coated with our proprietary Permacote® coating. This provides a durable surface that is resistant to dust and dirt and provides added product protection against microbial growth. Our unique flame-attenuated technology yields a very controlled fine fiber characteristic that results in a fiberglass core unmatched by our competitors. This ensures consistently high performance and easy processing on a wide range of duct fabrication equipment. Building occupants benefit from less unwanted noise and more consistent temperatures for improved comfort.
NRC: 0.75 (R4.3)
R Value: 4.3 (1")
ASTM C1071 Type I: Complies
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Anguilla |
Antigua ja Barbuda |
Aruba |
Bahamasaaret |
Barbados |
Belize |
Bermuda |
Brittiläiset Neitsytsaaret |
Caribbean Netherlands |
Caymansaaret |
Costa Rica |
Curaçao |
Dominica |
Dominikaaninen tasavalta |
El Salvador |
Grenada |
Grönlanti |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaika |
Kanada |
Kuuba |
Martinique |
Meksiko |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts ja Nevis |
Saint Lucia |
Saint Vincent ja Grenadiinit |
Saint-Barthélemy |
Saint-Martin |
Saint-Pierre ja Miquelon |
Sint Maarten |
Trinidad ja Tobago |
Turks- ja Caicossaaret |
Yhdysvallat |
Yhdysvaltain Neitsytsaaret |