Johns Manville Micro-Flex® is a large diameter pipe and tank wrap that provides an alternative solution to pre-formed insulation. Our manufacturing process yields a fiber orientation that enhances both the compressive strength and thermal performance of the final product when compared to conventional pipe and tank insulation. Micro-Flex rolls can be cut to size on-the-job and are available with FSK or AP vapor retarder facing. It provides a single solution to a variety of field applications for the contractor and distributer.
Density (pcf): 2.5
Service Temp (Nominal): 850° F
Thermal Conductivity (k): 0.23
Recycle Content: 26%
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Anguilla |
Antigua ja Barbuda |
Aruba |
Bahamasaaret |
Barbados |
Belize |
Bermuda |
Brittiläiset Neitsytsaaret |
Caribbean Netherlands |
Caymansaaret |
Costa Rica |
Curaçao |
Dominica |
Dominikaaninen tasavalta |
El Salvador |
Grenada |
Grönlanti |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaika |
Kanada |
Kuuba |
Martinique |
Meksiko |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts ja Nevis |
Saint Lucia |
Saint Vincent ja Grenadiinit |
Saint-Barthélemy |
Saint-Martin |
Saint-Pierre ja Miquelon |
Sint Maarten |
Trinidad ja Tobago |
Turks- ja Caicossaaret |
Yhdysvallat |
Yhdysvaltain Neitsytsaaret |