Julkaise tuotteesi
FH Fan-Coil Units Low Profile, Horizontal, Plenum

FH Fan-Coil Units Low Profile, Horizontal, Plenum

3.2 / 5 tähteä3.2(5 arvostelua)
Johnson Controls FH Series horizontal low profile fan coil units are designed to maximize flexibility of selection and installation. The units are also designed to exceed the stringent quality standards of the institutional market, while remaining cost competitive in the light commercial segment of the market. The extensive variety of standard options available on the FH Series units allows you to find the versatility to fit any HVAC system designer’s needs. Johnson Controls horizontal fan coil units set the new standards for quality, flexibility, and competitive pricing.

  • Optimized performance - ARI-440 certified and labeled; chilled-water coil or direct-expansion for cooling, hot-water, steam, or electric coil for heating; energy-efficient ECM motors.
  • Flexible design - Exposed cabinet, concealed free-return cabinet, or concealed plenum-return cabinet with rear or bottom return; 2- or 4-pipe coils
  • Piping packages - Factory-assembled piping packages available
  • Choice of controls - Thermostats can be analog, digital display, or programmable. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
  • Excellent IAQ - Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam
  • Superior serviceability - Fan deck and drain pan can be removed for servicing
Tekniset tiedot
  • Yksilöity viitejci-fcu-fhp
  • TuoteperheAir Distribution - Terminal Units - Fan Coil
  • TuoteryhmäHorizontal - Low-Profile
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2012-10-25
  • Painoksen numero2
Liittyviä
  • Ensisijainen materiaaliGalvanoitu teräs
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • IFC-luokitusLämmönvaihdin
  • UNSPSC-nimiAir conditioners
  • UNSPSC-koodi40101701
  • Uniclass 2015 -koodiPr_70_65_03_29
  • Uniclass 2015 -kuvausFan coil units
  • CSI MasterFormat 2014 -koodi23 82 19
  • CSI MasterFormat 2014 -nimikeFan Coil Units
  • OmniClass-numero23-33 33 11
  • OmniClass-nimikeFan Coil Units
  • CSI UniFormat II -koodiD3090
  • CSI UniFormat II -nimikeOther HVAC Systems & Equipment

Alueellinen saatavuus

Pohjois-Amerikka
Kanada
Yhdysvallat