Julkaise tuotteesi
CLEMAN Self-Levelling Paving Riser Pedestal
CLEMAN Self-Levelling Paving Riser Pedestal
CLEMAN Self-Levelling Paving Riser Pedestal
CLEMAN Self-Levelling Paving Riser Pedestal
CLEMAN Self-Levelling Paving Riser Pedestal
    JOUPLAST

    CLEMAN Self-Levelling Paving Riser Pedestal

    Height-adjustable riser pedestal designed for tiled, ceramic or slab terraces intended for pedestrian use. Self-levelling riser pedestals can be used on uneven or irregular ground to compensate for – or create – gradients of up to 5%, regardless of ground characteristics. The CLEMAN® range allows you to prepare the site by pre-setting the riser pedestals using the driver bit, use the screw adjuster to set the riser pedestal height, and carry out the final millimetres of adjustment using the special adjustment wrench.

    Heights :

    • 40/55 mm
    • 55/80 mm
    • 80/130 mm
    • 130/230 mm
    Tekniset tiedot
      • Can be used to create a terrace on uneven or irregular ground.
      • CLEMAN® offers 3 options: pre-setting using the driver bit, using the screw adjuster to set the riser pedestal height and using the adjustment wrench to adjust the riser pedestal height.
      • Quick and easy to fit.
    Tekniset tiedot
    • Yksilöity viitecleman-self-levelling-paving-riser-pedestal
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-24
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPolypropeeni
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaLattiat - Lattiajärjestelmät
    • Uniclass 2015 -koodiSs_30_42_32_30
    • Uniclass 2015 -kuvausExternal floor tiling systems
    • OmniClass-numero23-15 17 11
    • OmniClass-nimikeFlooring Specialties and Accessories

    Alueellinen saatavuus

    Eurooppa
    Belgia
    Espanja
    Ranska
    Saksa
    Sveitsi
    Yhdistynyt kuningaskunta