Julkaise tuotteesi
Elevo Adjustable Riser Pedestal for Fence Support Spike
Elevo Adjustable Riser Pedestal for Fence Support Spike
Elevo Adjustable Riser Pedestal for Fence Support Spike
    JOUPLAST

    Elevo Adjustable Riser Pedestal for Fence Support Spike

    This riser pedestal is adjustable for heights of between 43 and 138 mm (i.e. an adjustment range of 95 mm) and is designed to fit into metal post supports for natural timber or composite decks intended for pedestrian use.

    Ideal decking construction without the need for any special ground preparation. The base is specifically designed to fit a standard 90 x 90 mm metal fence post support (not supplied). The manual screw adjuster enables precise height adjustment.

    Tekniset tiedot
      • No excavation or site preparation required.
      • Compatible with the 60 mm JOUPLAST® height extender (these extenders are stackable to a maximum of 4).
      • Can be used with Profildeck® aluminium profiles.
      • Quick and easy to install.
    Tekniset tiedot
    • Yksilöity viiteelevo-adjustable-riser-pedestal-for-fence-support-spike
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-26
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPolypropeeni
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaLattiat - Lattiajärjestelmät
    • Uniclass 2015 -koodiSs_30_42_32_30
    • Uniclass 2015 -kuvausExternal floor tiling systems
    • OmniClass-numero23-15 17 11
    • OmniClass-nimikeFlooring Specialties and Accessories

    Alueellinen saatavuus

    Eurooppa
    Belgia
    Espanja
    Ranska
    Saksa
    Sveitsi
    Yhdistynyt kuningaskunta