Julkaise tuotteesi
Sockets with USB
Sockets with USB
Sockets with USB
Sockets with USB
Sockets with USB
Sockets with USB
Sockets with USB
Sockets with USB
Sockets with USB
Sockets with USB
    JUNG

    Sockets with USB

    3.9 / 5 tähteä3.9(15 arvostelua)

    SCHUKO® sockets with USB ports

    The new JUNG SCHUKO® sockets with USB ports recharge every battery quickly. The new socket inserts are "Made in Germany" and certified by VDE.

    New energy without having to occupy the socket with an additional charger. The SCHUKO® sockets with integrated USB ports enable space-saving electrical installation and provide various options for charging different devices. Of course, the new SCHUKO® sockets with USB also have the proven integrated enhanced contact protection. JUNG provides two versions of the new SCHUKO® socket. One is impressive due to its particularly high charging capacity: JUNG Quick Charge® recharges mobile devices with up to 18 watts. An iPhone 11, for example, is 100 percent charged in just 105 minutes.

    Ota yhteyttä brändiin JUNG

    Tekniset tiedot
    • 2-pole + male earth pin, 16 A / 250 V ~
      with enhanced contact protection / shutter (Safety Plus)
      with 1 USB port type A and 1 USB port type C
      screwless terminals for wires up to 2.5 mm2

      Installation in flush box according to EN 60670-1
      depth of flush box (inner dimension): min. 57 mm

    Tekniset tiedot
    • Yksilöity viitesockets-with-usb
    • TuoteperheSwitches and Sockets
    • TuoteryhmäBuilding Automatisation
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2020-08-20
    • Painoksen numero2
    • Syvyys (mm)11
    Liittyviä
    • Ensisijainen materiaaliMuovi
    • Toissijainen materiaaliMetalli
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaSähköosat - Pistokkeet ja pistorasiat
    • IFC-luokitusSähköelementti
    • ETIM-koodiEC002949
    • ETIM-nimiUSB power supply
    • UNSPSC-nimiElectrical terminals
    • UNSPSC-koodi39121432
    • Uniclass 2015 -koodiPr_75_51_17_50
    • Uniclass 2015 -kuvausManual control switches
    • CSI MasterFormat 2014 -koodi40 78 19
    • CSI MasterFormat 2014 -nimikeSwitches and Push Buttons
    • OmniClass-numero23-35 31 31
    • OmniClass-nimikeSwitchgear
    • CSI UniFormat II -koodiD50
    • CSI UniFormat II -nimikeELECTRICAL