Julkaise tuotteesi
E-55" Electric Fireplace
E-55" Electric Fireplace
E-55" Electric Fireplace
E-55" Electric Fireplace
E-55" Electric Fireplace

    E-55" Electric Fireplace

    Introduction & Main Specification

    The E-series plug & play electric fireplace delivers the ultimate fire and light experience for any home and room. With app and/or remote control, you can fine-tune the integrated LED strips to match your interior, creating a truly personalised eye-catcher. The E-series can be placed on any TV cabinet, enhanced with the Media Wall for a cinewall effect, or mounted on any wall using the optional Design Frame.

    Realistic Fire Experience

    Enjoy an unparalleled true-to-life fire through advanced LED projection technology. The flames and lighting effects can be adjusted to suit your mood, ensuring an immersive and atmospheric centrepiece in your living space.

    Design & Interior Application

    Whether integrated into a cinewall or featured as a wall-mounted statement piece, the E-series adapts seamlessly to various interiors. Its modern design and ambient lighting make it a natural focal point in both contemporary and classic settings.

    Personalisation & Control

    Control every aspect of your fireplace’s look and feel via the app or remote. Adjust flame height and intensity, change lighting colours, and select from different ambience modes to create your ideal atmosphere.

    Special Feature Highlight

    Each model in the E-series can be expanded with a Design Frame or Media Wall. Both options can include integrated LED strips, fully synchronised with the fireplace’s lighting programs, adding a new layer of ambience to your interior.

    Tekniset tiedot
    • Key Features

      The E-series offers flexible installation and design options to fit seamlessly into any interior.

      • Electric fireplace with multiple installation possibilities
      • Optional Design Frame, Media Wall, and integrated LED strips
      • Customisable to enhance both function and style

      Design Frame

      The Design Frame (anthracite frame around the fireplace) provides installation freedom, allowing you to hang the fireplace on any wall. Simply mount the Design Frame and place the E-series in it.

      • Design freedom
      • Depth effect
      • Enjoy the fireplace anywhere
      • Seamless integration with your interior

      Media Wall

      Place your E-series on your TV stand under the fireplace, add the Media Wall (anthracite frame around the TV), and create your own cinewall. Available for 55- and 65-inch televisions.

      • Cinewall effect
      • Available for 55" and 65" televisions
      • Eye-catcher in your living space

      Integrated LED Strips

      Add an extra atmospheric dimension to your E-series with Kalfire LED strips, automatically integrated into the fireplace's lighting programs. Available separately or combined with the Design Frame or Media Wall.

      • Light experience in harmony with the fire image
      • Seamless connection
      • For the ultimate light experience
    Tekniset tiedot
    • Yksilöity viitee-55-electric-fireplace
    • TuoteperheElectric fireplace
    • Tuoteryhmä55 Inch
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-06-05
    • Painoksen numero1
    • Korkeus (mm)506
    • Leveys (mm)1250
    • Syvyys (mm)275
    Liittyviä
    • Suunniteltu:Alankomaat
    • Valmistettu:Alankomaat
    Luokitus
    • BIMobject-luokkaLVI - Tulisijat
    • CSI MasterFormat 2014 -koodi10 31 00
    • CSI MasterFormat 2014 -nimikeManufactured Fireplaces
    • OmniClass-numero23-19 17 11
    • OmniClass-nimikeElectric Fireplace

    Alueellinen saatavuus

    Eurooppa Pohjois-Amerikka