Julkaise tuotteesi
Canopies - Kalcurve 90° Low Profile Vault
Canopies - Kalcurve 90° Low Profile Vault
Canopies - Kalcurve 90° Low Profile Vault
    Kalwall

    Canopies - Kalcurve 90° Low Profile Vault

    Our low-maintenance translucent canopies are a smart investment. Dirt and debris that land on top of the canopy remain unseen from below, and the diffuse light and low contrast ratios they provide is a safety feature for people in transit. At night, our canopies also shine, as they glow softly from nearby artificial lighting, and highlight points of interest, such as building entrances. Our economical lightweight panels are 1/3 the weight of glass, meaning less substructure and the ability to create longer, larger canopies. Kalwall panels over structure by others allows you to create a high-performance canopy with limitless design options. For a turnkey solution, you can also consider a pre-engineered canopy with our strategic partner, Structures Unlimited, Inc. Their aluminum box-beam structures are durable and lightweight, allowing for longer canopy spans. Structures Unlimited will take on responsibility for all aspects of your canopy project, from engineering to modeling to installation.
    Tekniset tiedot
    • Yksilöity viitecanopies-kalcurve-90-vaults
    • TuoteperheCanopies
    • TuoteryhmäVault
    • Julkaisupäivä2024-06-18
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLasikuituvahvisteinen polymeerikomposiitti
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakentaminen - Shading Systems
    • IFC-luokitusKatto
    • Uniclass 2015 -koodiSs_25_50_45_10
    • Uniclass 2015 -kuvausCanopy systems
    • CSI MasterFormat 2014 -koodi10 73 16
    • CSI MasterFormat 2014 -nimikeCanopies
    • OmniClass-numero23-17 21 11 11 11
    • OmniClass-nimikeSolid Canopies