Julkaise tuotteesi
Skyroofs® - Custom 2-3/4" Supported Skyroofs
Skyroofs® - Custom 2-3/4" Supported Skyroofs
Skyroofs® - Custom 2-3/4" Supported Skyroofs
Skyroofs® - Custom 2-3/4" Supported Skyroofs
Skyroofs® - Custom 2-3/4" Supported Skyroofs
    Kalwall

    Skyroofs® - Custom 2-3/4" Supported Skyroofs

    When energy-efficient, diffuse daylighting at monumental scale is in order, our custom skyroof systems can do the job. Featuring translucent composite panels over sub-structure by others, the sky is truly the limit when it comes to designing your custom roof application. Flat, curved or combination options are available. If you provide a roof opening, we will engineer the solution to fit it. Installation is fast and easy, coupled with large-sized panels to further speed up the process. As with all Kalwall panels, our skyroofs are man-safe and OSHA fall-through compliant. For maximum thermal performance, panels can be configured with u-values available up to .05 using our Lumira™ aerogel panel, the most highly insulated light-transmitting product on the market.
    Tekniset tiedot
    • Yksilöity viiteskyroofs-custom-supported
    • TuoteperheSkyroofs
    • TuoteryhmäCustom
    • Julkaisupäivä2024-06-18
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLasikuituvahvisteinen polymeerikomposiitti
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto
    • IFC-luokitusKatto
    • Uniclass 2015 -koodiSs_30_10_30_20
    • Uniclass 2015 -kuvausGlazed unit roof framing systems
    • CSI MasterFormat 2014 -koodi07 71 00
    • CSI MasterFormat 2014 -nimikeRoof Specialties
    • OmniClass-numero23-13 33 27 19
    • OmniClass-nimikeGlazed Roof Structures