Julkaise tuotteesi
OMNIPOWER CT Electricity meter
OMNIPOWER CT Electricity meter
OMNIPOWER CT Electricity meter
    Kamstrup

    OMNIPOWER CT Electricity meter

    3.3 / 5 tähteä3.3(7 arvostelua)

    Smart electricity meters for the intelligent grid.

    Digitizing the grid begins with the devices that measure and collect data and bring intelligence to the edge of the grid. That is why our smart electricity meters and sensors are designed for much more than just gathering data for consumption billing. Our electricity meters offer all the functionality that you can expect from a smart meter – including your choice of communication technology, be it RF mesh or cellular IoT. The accuracy of our meters is unrivalled, ensuring reliable consumption billing and satisfied end-users. Over-the-air firmware upgrades keep the electricity meters up-to-date and ready for new use cases for the entire meter lifetime of up to 20 years, while exceptionally low failure rates protect your ROI. Our second-to-none product quality stems from a fully automated production. 

    Tekniset tiedot
    • OMNIPOWER® CT is a 3-phased current transformer electricity meter for registration of electric energy. The meter is fully electronic without movable parts. Thus, energy registration is not affected by shock or impact during transport and mounting. Furthermore, measurements are correct no matter the physical mounting direction.

    Tekniset tiedot
    • Yksilöity viiteOMNIPOWER_ct
    • TuoteperheEL meters
    • TuoteryhmäOMNIA
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-08-25
    • Painoksen numero1
    • Korkeus (mm)210
    • Leveys (mm)172
    • Syvyys (mm)80
    Liittyviä
    • Ensisijainen materiaaliPolykarbonaatti
    • Suunniteltu:Tanska
    • Valmistettu:Tanska
    Luokitus
    • BIMobject-luokkaSähköosat - Sähköasennukset
    • IFC-luokitusSähkönjakelu
    • ETIM-koodiEG000045
    • ETIM-nimiMeters
    • UNSPSC-nimiPower monitoring or control systems
    • UNSPSC-koodi39121106
    • Uniclass 2015 -koodiPr_80_51_51_28
    • Uniclass 2015 -kuvausEnergy meters
    • CSI MasterFormat 2014 -koodi26 09 13
    • CSI MasterFormat 2014 -nimikeElectrical Power Monitoring
    • OmniClass-numero23-35 25 13
    • OmniClass-nimikeElectrical Energy Recording Devices

    Alueellinen saatavuus

    Eurooppa Pohjois-Amerikka