Julkaise tuotteesi
Ondulé Club - Showcase
Ondulé Club - Showcase
Ondulé Club - Showcase
Ondulé Club - Showcase

    Ondulé Club - Showcase

    Ondulé Club (Anton Björsing, 2024) is an armchair and 2-seater sofa with rounded shapes. The kinship with Ondulé is recognized in the corrugated facade with round wooden rods where the felt wraps around and gives an inviting feeling from both the front and the back.

    Tekniset tiedot
    • Ondulé Club is available in seat heights 430 and 470 mm. Legs and rods come in a choice of oak, ash, standard stains and white-pigmented oak and ash.

      The seat and back cushion consists of cold-cured foam and covered in fabric or leather. Thick fabrics should be avoided. Please ask before deciding on your own choice of cover. The outside is in pressed recycled felt in the colors beige, light gray and anthracite, alternatively the outside can be covered in the same fabric as the inside. (Note: The outside is not available in thick fabrics or leather).

      The legs are equipped with felt floor protectors. Ondulé Club is delivered assembled. All parts are easy to disassemble and can be replaced in the event of damage or for refitting.

      Use Ondulé Club in a lobby, meeting room, in the active office, in front of a coffee table or why not at a dining table for long and lovely dinners.

    Tekniset tiedot
    • Yksilöity viiteondule-club
    • TuoteperheSeating
    • TuoteryhmäOndulé
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-10-09
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Toissijainen materiaaliVerhoilu
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaKalusteet - Sohvat
    • IFC-luokitusKaluste
    • ETIM-koodiEG017960
    • ETIM-nimiFurniture
    • Uniclass 2015 -koodiPr_40_50_12_81
    • Uniclass 2015 -kuvausSofas
    • CSI MasterFormat 2014 -koodi12 50 00
    • CSI MasterFormat 2014 -nimikeFurniture
    • OmniClass-numero23-21 11 00
    • OmniClass-nimikeCommercial Furniture

    Alueellinen saatavuus

    Eurooppa
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
    Samankaltaisia tuotteita