Julkaise tuotteesi
Intelligent CO Detector

Intelligent CO Detector

The KI-COD carbon monoxide detector brings advanced sensing technology to a practical design that increases efficiency, saves installation time, cuts costs, and extends life safety capabilities. Continuous self-diagnostics ensures reliability over the long-haul, while advanced electrochemical CO sensing technology provides performance benefits that keep occupants safe from carbon monoxide, the “silent killer”.

Like all KIR Series detectors, the KIR-COD is an intelligent device that gathers analog information from its CO sensor, converting this data into digital signals. To make an alarm decision, the detector’s on-board microprocessor measures and analyzes sensor readings over time. Digital filters remove signal patterns that are not typical of life safety events, thus virtually eliminating unwanted alarms.

The KIR-COD includes an advanced carbon monoxide sensor. When the electrochemical cell reaches its end of life after approximately ten years, the detector signals a trouble condition to the control panel. Refer to the control panel documentation for specific end of life timing.

Tekniset tiedot
  • Yksilöity viiteintelligent-co-detector
  • TuoteperheFire Detection Systems
  • TuoteryhmäCarbon Monoxide Detection Devices
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-06-12
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaTulituotteet - Palontorjunta
  • ETIM-koodiEC002455
  • ETIM-nimiGas detector
  • Uniclass 2015 -koodiPr_75_50_76_12
  • Uniclass 2015 -kuvausCarbon monoxide detectors
  • CSI MasterFormat 2014 -koodi28 33 00
  • CSI MasterFormat 2014 -nimikeGas Detection and Alarm
  • OmniClass-numero23-27 11 27 17
  • OmniClass-nimikeGas Detectors