Julkaise tuotteesi
Form Dual Outlet
Form Dual Outlet
Form Dual Outlet
Form Dual Outlet
Form Dual Outlet

    Form Dual Outlet

    Mira Form delivers the ultimate in flexible retrofitting. It’s all thanks to a set of unique Multi-Fit design features that enable it to cover 95% of concentric mixers from 110-153mm. These include adjustable inlet connections to adapt to existing 15mm pipework, adjustable slide bar brackets so you can re-use existing fixings, a telescopic deluge kit for perfect positioning, and a unique valve shroud design that neatly conceals all existing pipework. It simply slots into place as if the previous mixer shower had never existed. No Fuss. No worries. No problem.
    Tekniset tiedot
    • Yksilöity viiteform-dual-oulet
    • TuoteperheMixers
    • TuoteryhmäForm
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-27
    • Painoksen numero1
    • Korkeus (mm)130
    • Leveys (mm)225
    • Syvyys (mm)810
    Liittyviä
    • Ensisijainen materiaaliKromi
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut