Julkaise tuotteesi
K-33523-ASB Helst™ 24" bathroom vanity set
Kohler

K-33523-ASB Helst™ 24" bathroom vanity set

Helst plays it subtle by combining clean lines, tasteful shiplap-style door panels, and minimalist hardware. The modern vanity collection features a tall leg option with below-deck shelf, or install without legs for a wall-hung alternative. Personalize your bathroom furniture with choice of cabinet color. Cabinet, countertop, sink, tall legs with shelf, and brushed nickel hardware are included and ready for DIY-installation. Additional hardware finishes are available (sold separately).

Features 
  • Set includes cabinet, precut quartz vanity top, sink, optional tall legs and shelf, and hardware in standard finish.
  • Three-way adjustable soft-close door hinges with 100° opening capability for easy cabinet access.
  • 18" (457 mm) cabinet interior provides ample storage space.
  • Finish-matched cabinet interior offers generous clearance for plumbing.
  • Quartz vanity top adds beauty and long-lasting durability.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33529 upgraded hardware finishes, K-25814 quartz backsplash, and K-25819 quartz side splash (sold separately).
Material
  • Solid wood and moisture-resistant MDF.
  • Painted exterior.
Installation
  • Can be installed with legs or wall-hung.
  • Easy installation – no special tools required.
  • Separate vanity top makes for simplified installation.

Ota yhteyttä brändiin Kohler

Tekniset tiedot
  • Yksilöity viiteKohler-K-33523-ASB
  • TuoteperheFurniture
  • TuoteryhmäHelst™
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-09-30
  • Painoksen numero1
  • Korkeus (tuumaa)35.78
  • Leveys (tuumaa)24.12
  • Syvyys (tuumaa)18.95
Liittyviä
  • Ensisijainen materiaaliPuu
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - Säilytys
  • Uniclass 2015 -koodiPr_40_20_76_94
  • Uniclass 2015 -kuvausVanity units
  • CSI MasterFormat 2014 -koodi12 35 30.23
  • CSI MasterFormat 2014 -nimikeBathroom Casework
  • OmniClass-numero23-21 19 15 33
  • OmniClass-nimikeResidential Specialty Casework