Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme tässä !

olen samaa mieltä
;

Memoirs® Stately valve trim with lever handle for transfer valve, requires valve

Yksilöity viite: Kohler-K-T10424-4S
Brändi: Kohler
Tuoteperhe: Accessories
Tuoteryhmä: Memoirs®
Leveys (tuumaa): 4.5
Korkeus (tuumaa): 4.5
Syvyys (tuumaa): 3.81
Julkaisupäivä: 2019-08-25
Painoksen numero: 1
Tyyppi: Objekti (yksittäinen objekti)
Lataa (2)

Extend the classic details of Memoirs throughout your bathroom with this valve trim. The trim's faceted lever handle offers easy operation and features Stately design details for a sophisticated look. Pair this trim with a MasterShower® 2- or 3-way transfer valve to create a personalized shower experience.


FEATURES

  • Includes face plate with handle.
  • Single handle controls flow to outlets.
  • Supplied with ADA compliant metal Stately lever handle.
  • When used with K-728 Series MasterShower diverter valves, handle controls flow to two or three outlets individually or any two outlets at a time.
  • When used with K-737 Series MasterShower diverter valves, handle controls flow to two or three outlets individually (only one outlet at a time).
  • Valve (not supplied) can be configured on site for two or three outlet operation.
  • 360 degree handle rotation with three outlet operation.
  • 120 degree handle rotation with two outlet operation.
  • Complements the Memoirs® faucet and accessory collections.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards.

Installation

  • Trim set requires valve to complete installation.
  • Patented K-joint installation technology ensures consistent trim appearance, regardless of variability in valve rough-in.


Materiaali pääasiassa: Metal
Materiaali toissijaisesti:
Suunniteltu: United States
Valmistettu: United States

BIMobject-luokka: Saniteetti - Kylpyhuoneen varusteet
Uniclass 1.4 Koodi: L824
Uniclass 1.4 Kuvaus: Bathroom, toilet furniture and fittings
Uniclass 2.0 Koodi: PR-35-06-82
Uniclass 2.0 Kuvaus: Shower Mixers
Uniclass 2015 Koodi: Pr_40_20_76
Uniclass 2015 Kuvaus: Sanitary accessories
NBS Reference Koodi: 35-06-82
NBS Reference Kuvaus: Shower Mixers
CSI MasterFormat 2014 Code: 10 28 00
CSI MasterFormat 2014 Title: Toilet, Bath, and Laundry Accessories
KaikkiLuokat Numero: 23-31 25 00
KaikkiLuokat Otsikko: Toilet and Bath Specialties
Tämä tuote on saatavana:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Nimi Arvo
Education https://www.aecdaily.com/sc.php?node_id=1594581&tabidx=education&company=Kohler+Co.&subtabidx=osp

BIMobject SEEK Properties

Sanitary - Accessories

Nimi Arvo
Material Metal

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nimi Arvo
Material Metal

BIMobject®