Julkaise tuotteesi
Junior Spica Spinners & Carousels ELE400158
KOMPAN

Junior Spica Spinners & Carousels ELE400158

The gently rotating movement of the Junior Spica immediately attracts toddlers! The low seat invites both seated and standing use of the Junior Spica, thus supporting different body positions in use. This makes it a versatile piece, which can be used alone or with a friend, seated or standing, pushing or pulling. This makes the Junior Spica a playground favorite again and again. When two or three are placed together, the Junior Spicas motivate social play, including between children who want to avoid too much physical contact. The toddler age is when children gain the ability to form friendships, and the Junior Spica supports shared experiences in play. The rotation trains the child’s sense of balance and space, which is crucial for body awareness and the control of body movements. This is fundamental to navigating the world confidently.
Tekniset tiedot
  • Yksilöity viitejunior-spica-spinners-carousels-ele400158
  • TuoteperheClassic Freestanding Play Equipment
  • TuoteryhmäElements
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-03-04
  • Painoksen numero1
  • Korkeus (tuumaa)41
  • Leveys (tuumaa)16
  • Syvyys (tuumaa)16
Liittyviä
  • Ensisijainen materiaaliPolyetyleeni
  • Toissijainen materiaaliTeräs, sherardoitu
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaMaisemointi - Ulkokalusteet
  • Uniclass 2015 -koodiSL_40_05_61
  • Uniclass 2015 -kuvausOutdoor playgrounds
  • CSI MasterFormat 2014 -koodi11 68 00
  • CSI MasterFormat 2014 -nimikePlay Field Equipment and Structures
  • OmniClass-numero23-21 29 19
  • OmniClass-nimikeRecreational Equipment