Julkaise tuotteesi
Rope Nest, 47 in wide SW990111
KOMPAN

Rope Nest, 47 in wide SW990111

Wow! The shallow, smooth Rope Nest swing is a hugely inviting play activity. The soft bumpers makes this a very comfortable swing seat, which is easy and pleasant to push and use. The light weight seat welcomes users of all ages, and abilities, and lots of them! They can swing lying, standing or seated, making children return for more play again and again. The holes in the surface provides an extra support for holding tight. Swinging in Rope Nest stimulates children’s motor skills, such as balance and coordination. They train core muscles as well as leg and arm muscles when pulling and pushing the swing into motion. The basket invites rough-and-tumble play and stimulates important social-emotional skills: taking turns and cooperation. These are crucial life skills and fun to learn in play.
Tekniset tiedot
  • Yksilöity viiterope-nest-47-in-wide-sw990111
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-03-04
  • Painoksen numero1
  • Leveys (tuumaa)49
  • Syvyys (tuumaa)76
Liittyviä
  • Ensisijainen materiaaliRope
  • Toissijainen materiaaliPolyetyleeni
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaMaisemointi - Ulkokalusteet
  • Uniclass 2015 -koodiSL_40_05_61
  • Uniclass 2015 -kuvausOutdoor playgrounds
  • CSI MasterFormat 2014 -koodi11 68 00
  • CSI MasterFormat 2014 -nimikePlay Field Equipment and Structures
  • OmniClass-numero23-21 29 19
  • OmniClass-nimikeRecreational Equipment