Julkaise tuotteesi
rei profile
rei profile
rei profile
rei profile

    rei profile

    kreon rei is a family of products offered as individual wall mounted luminaires or as a continuous system. The individual kreon rei luminaires are low level wall recessed or surface wall mounted products designed to provide discreet placement lighting via an optimised reflector system. They are available in two sizes with a choice of black or white finish. kreon rei continuos system is a ceiling surface mounted or ceiling recessed mounted luminaire offered with a choice of wall wash optic or downlight optic. Both types can be specified to length and are available in black or white finishes. kreon rei wall wash optical system is developed to provide a homogenous continuous luminance on vertical surfaces and is the perfect solution for galleries, residential or retail applications where vertical plane illuminance is a prerequisite of the lighting planning. kreon rei down light provides continuous controlled lighting in an optimised symmetric beam of just 55º to focus light over task areas or where an increased ambient level of lighting is required.
    Tekniset tiedot
    • Yksilöity viitekr_rei_profile
    • TuoteperheLighting
    • Tuoteryhmäprofile systems
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-07-09
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Belgia
    • Valmistettu:Belgia
    Luokitus
    • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
    • IFC-luokitusLamppu
    • Uniclass 2015 -koodiSs_70_80
    • Uniclass 2015 -kuvausLighting systems
    • OmniClass-numero23-35 47 11 21 15
    • OmniClass-nimikeLighting Posts

    Alueellinen saatavuus

    Eurooppa Aasia Etelä-Amerikka Oseania Afrikka