Yksilöity viite: | laars-mascot-ft |
---|---|
Brändi: | LAARS Heating Systems |
Tuoteperhe: | Combination Space Heating Water Heaters |
Tuoteryhmä: | Mascot® FT |
Julkaisupäivä: | 2020-01-17 |
Painoksen numero: | 1 |
Tyyppi: | Objekti (yksittäinen objekti) |
Mascot FT Wall Hung and Floor Standing Combination Boilers (Size Range: 140 - 199 MBH) - Indoor
Mascot FT unique combi models combine the best of tankless water heating and tank type water heating into one compact system. An integrated mini-indirect tank is always kept charged with hot water. When that hot water begins to be used by your faucet, shower, etc. the boiler fires and immediately begins to produce more hot water. The mini-indirect tank makes sure you have hot water quickly and the boiler makes sure you never run out of hot water for as long as you need it! The best of both worlds! Hot water fast and an endless supply – never run out again.
MASCOT FT FEATURES
The Mascot FT is packed with intelligent features that satisfy the space heating and domestic hot water needs of the modern home. You’ll enjoy the quick heating response, exceptional efficiency and years of reliable service that the Mascot FT delivers. Greatly reduce your home’s heating cost when compared to older, low efficiency boilers!
*Also available in a heat only model
Tuotteen url: | https://www.laars.com/products/product/mascot-ft-combination |
---|---|
Asennusohjeet: | https://www.laars.com/images/uploads/products/1318F-NH2.pdf |
COBie Product Data Sheet: | |
Tuotesertifiointi: | https://www.laars.com/images/uploads/products/1309E-NH_.pdf |
Tekninen kuvaus: | https://www.laars.com/images/uploads/products/1309E-NH_.pdf |
Esittelyvideo: | |
GTIN-koodi: |
Qr-koodi sisältää alla olevan staattisen URL:n ja tuo sinut takaisin tälle sivulle, jos se skannataan iPhonen tai älypuhelimen kaltaisella laitteella
https://www.bimobject.com/fi/laarsheatingsystems/product/laars-mascot-ft
Materiaali pääasiassa: | Stainless steel |
---|---|
Materiaali toissijaisesti: | |
Suunniteltu: | United States |
Valmistettu: | South Korea |
BIMobject-luokka: | LVI - Boilerit |
---|---|
IFC-luokitus: | Boiler |
UNSPSC-nimi: | Domestic water heaters |
UNSPSC-koodi: | 40101825 |
Uniclass 1.4 Koodi: | L71134 |
Uniclass 1.4 Kuvaus: | Instantaneous water heaters |
Uniclass 2.0 Koodi: | PR-46-96 |
Uniclass 2.0 Kuvaus: | Water Heaters |
Uniclass 2015 Koodi: | Pr_60_60_96 |
Uniclass 2015 Kuvaus: | Water heaters |
NBS Reference Koodi: | 46-96 |
NBS Reference Kuvaus: | Water Heaters |
CSI MasterFormat 2014 Code: | 22 34 30 |
CSI MasterFormat 2014 Title: | Residential Gas Domestic Water Heaters |
KaikkiLuokat Numero: | 23-31 29 00 |
KaikkiLuokat Otsikko: | Hot Water Heaters |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
BIMobject®