Julkaise tuotteesi
Floor/ Application on Existing Floor
Floor/ Application on Existing Floor
Floor/ Application on Existing Floor
Floor/ Application on Existing Floor
    Laminam

    Floor/ Application on Existing Floor

    Indoor Flooring installation / Installation on Existing Floor

    Laminam 5 | 5+, Laminam 12+ and Laminam 20+ are suitable for installation on any screed or slab at any building site - whether new or existing - as long as it has the same mechanical strength characteristics and a suitable finish for installation.

    Ota yhteyttä brändiin Laminam

    Tekniset tiedot
    • Laminam 5 (nominal thickness 5,6mm)
      Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge.

      Laminam 5+ (nominal thickness 6mm)
      Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

      Laminam 12+ (nominal thickness 12,5mm)
      Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

      Laminam 20+ (nominal thickness 20,5mm)
      Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

    Tekniset tiedot
    • Yksilöity viiteexisting-floor-ceramic-slab
    • TuoteperheCeramic slab application
    • TuoteryhmäFloor
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2021-12-13
    • Painoksen numero1
    • Korkeus (mm)3000
    • Leveys (mm)1000
    • Syvyys (mm)5.6
    Liittyviä
    • Ensisijainen materiaaliKeramiikka
    • Toissijainen materiaaliKuitulasi
    • Suunniteltu:Italia
    • Valmistettu:Italia
    • Nettopaino (kg)42
    Luokitus
    • BIMobject-luokkaLattiat - Tiles
    • IFC-luokitusFloor
    • ETIM-koodiEC000744
    • ETIM-nimiTop-/floor cover element (enclosure/switchgear cabinet)
    • UNSPSC-nimiFlooring
    • UNSPSC-koodi301617
    • Uniclass 2015 -koodiPr_35_93_96_15
    • Uniclass 2015 -kuvausCeramic tile floor channels
    • CSI MasterFormat 2014 -koodi12 42 13
    • CSI MasterFormat 2014 -nimikeCeramics
    • OmniClass-numero23-15 17 13 13 13
    • OmniClass-nimikeCeramic Tile Flooring
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes