Julkaise tuotteesi
Indoor Cladding / Installation on Drywall
Indoor Cladding / Installation on Drywall
Indoor Cladding / Installation on Drywall
Indoor Cladding / Installation on Drywall
    Laminam

    Indoor Cladding / Installation on Drywall

    Indoor Cladding / Installation on Drywall

    Laminam 3+ and 5 slabs, in the largest size 1000x3000 mm, and Laminam 5+, in its largest size 1200x3000 mm and 1620x3240 mm, can be applied as cladding in interiors. Laminam 12+ slabs can also be installed where its weight allows installation. In the case, of slabs that do not transmit their weight directly onto the floor, the Site Engineer must verify the need to insert mechanical restraints for safety.

    Ota yhteyttä brändiin Laminam

    Tekniset tiedot
    • Laminam 3+ (nominal thickness 3,5mm)
      Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

      Laminam 5 (nominal thickness 5,6mm)
      Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge.

      Laminam 5+ (nominal thickness 6mm)
      Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

      Laminam 12+ (nominal thickness 12,5mm)
      Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

    Tekniset tiedot
    • Yksilöity viiteindoor-cladding-drywall
    • TuoteperheCeramic slab application
    • TuoteryhmäIndoor Cladding
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2021-12-13
    • Painoksen numero2
    • Korkeus (mm)3000
    • Leveys (mm)1000
    • Syvyys (mm)3.5
    Liittyviä
    • Ensisijainen materiaaliKeramiikka
    • Toissijainen materiaaliGlass fibre
    • Suunniteltu:Italia
    • Valmistettu:Italia
    • Nettopaino (kg)24.6
    Luokitus
    • BIMobject-luokkaSeinät - Väliseinät
    • IFC-luokitusSeinä
    • ETIM-koodiEC011951
    • ETIM-nimiWall covering applicator
    • UNSPSC-nimiWall finishing materials
    • UNSPSC-koodi301615
    • Uniclass 2015 -koodiPr_35_93_96_15
    • Uniclass 2015 -kuvausCeramic tile floor channels
    • CSI MasterFormat 2014 -koodi12 42 13
    • CSI MasterFormat 2014 -nimikeCeramics
    • CSI UniFormat II -koodiC3010
    • CSI UniFormat II -nimikeWall Finishes