Julkaise tuotteesi
LAPITEC ADAPTIVE PANELS
LAPITEC ADAPTIVE PANELS
LAPITEC ADAPTIVE PANELS
    Lapitec
    Arkistoitu

    LAPITEC ADAPTIVE PANELS

    Lapitec® is a sintered stone, an innovative material produced in the form of a large size slab using an exclusive patented technology, which can be applied both indoors and outdoors. Lapitec® sintered stone is resistant to wear, atmospheric agents, exposure to sunlight (UV), heat, frost and water absorption. The different surface finishes of Lapitec® make it suitable for use both for floors and walls. (see classification according standards DIN 51130, DIN 51097, UNI EN 14231) Lapitec® is compatible with a wide range of adhesives and fixing systems that allow it to be installed on various types of supports and substrates; it can be used without limitations in different situations, even particularly harsh ones (humid environments, saline atmospheres, presence of aggressive pollutants etc.).
    Tekniset tiedot
    • Lapitec slabs are suitable for both interior and exterior applications thanks to different finishes and thicknesses. Please refer to Cladding Manual to verify applicability of each thickness for the different applications. Please refer to Ventilated Facades Manual to discover all fixing systems suitable with Lapitec® slabs. Lapitec models
    Tekniset tiedot
    • Yksilöity viiteLAPITEC-ADAPTIVE-PANELS
    • TuoteperheLapitec for sufaces
    • TuoteryhmäSintered stone adaptive components
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-10-02
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliSintered stone
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas
    • UNSPSC-nimiTiles and flagstones
    • UNSPSC-koodi301317