Julkaise tuotteesi
6125 Piped Thermometer Ball Valve

6125 Piped Thermometer Ball Valve

Lawler’s Model 61® is an effective solution for specifiers who want Lawler’s exclusive Three-Way Protection™ in a small capacity master controller. The 61® helps engineers “right-size” the valve for low-to-mid range applications (½-25 GPM) without sacrificing performance. Before the 61® became available, standard larger valves simply could not satisfactorily control temperatures at low flows. Now with Three-Way Protection™, the small master controller Model 61® delivers protection against runaway temperatures, thermal shock, or scalding should the thermostat, hot or cold water supply fail. That means Model 61®, like every Lawler master controller, not only meets, but exceeds the ASSE 1017 standard.
Tekniset tiedot
  • Yksilöity viite6125-piped-thermometer-ball-valve
  • TuoteperheMaster Controller
  • Tuoteryhmä6125 Piped Thermometer Ball Valve
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-03-21
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • Uniclass 2015 -koodiPr_65_54_40_16
  • Uniclass 2015 -kuvausControl valves
  • CSI MasterFormat 2014 -koodi23 09 13.33
  • CSI MasterFormat 2014 -nimikeControl Valves
  • OmniClass-numero23-39 21 13
  • OmniClass-nimikeWaterflow Controls