Julkaise tuotteesi
6725 Standard

6725 Standard

Lawler’s Model 67® is a single solution for specifiers who want Lawler’s exclusive Three-Way Protection™ in a small capacity master controller featuring separate Thermostatic and Pressure Balance chambers. This rare combination of performance specs makes the Model 67® a “true” Type T/P valve, regulating temperatures within 1.5 GPM. The 67® helps engineers “right-size” the valve for low-to-mid range applications (½-25 GPM) without sacrificing performance. With Three-Way Protection™, the small master controller Model 67® delivers protection against runaway temperatures, thermal shock, or scalding should the thermostat, hot or cold water supply fail. That means Model 67®, like every Lawler master controller, not only meets, but exceeds the ASSE 1017 standard.
Tekniset tiedot
  • Yksilöity viite6725-standard
  • TuoteperheMaster Controller
  • Tuoteryhmä6725 Standard
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-03-21
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • Uniclass 2015 -koodiPr_65_54_40_16
  • Uniclass 2015 -kuvausControl valves
  • CSI MasterFormat 2014 -koodi23 09 13.33
  • CSI MasterFormat 2014 -nimikeControl Valves
  • OmniClass-numero23-39 21 13
  • OmniClass-nimikeWaterflow Controls