Julkaise tuotteesi
7900-50 Standard

7900-50 Standard

The Lawler Series 7000® Type T/P Shower Mixing Valve combines a thermostatically controlled mixing chamber and a pressure balancing chamber into a compact valve body to provide a full range of safety and protection under a variety of circumstances. The Series 7000® features Dual-Stage mixing technology that compensates for normal changes in water pressure and temperature, preventing fluctuations from affecting preset outlet temperatures. The Lawler Series 7000®, designed to be the safest concealed shower valve on the market, provides maximum safety and protection for critical applications. The valve’s independent chambers make it a true T/P valve.
Tekniset tiedot
  • Yksilöity viite7900-50-standard
  • TuoteperheShower
  • Tuoteryhmä7900-50 Standard
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-03-21
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • Uniclass 2015 -koodiPr_65_54_40_16
  • Uniclass 2015 -kuvausControl valves
  • CSI MasterFormat 2014 -koodi23 09 13.33
  • CSI MasterFormat 2014 -nimikeControl Valves
  • OmniClass-numero23-39 21 13
  • OmniClass-nimikeWaterflow Controls