Julkaise tuotteesi
804 Mixing System

804 Mixing System

Lawler’s Manifold Pre-Piped Recirculation Systems offer engineers a pre-piped solution to solve jobsite challenges when installing mixing valves in a recirculated system. Lawler’s patented 800 Series High-Low Master Controllers increase the performance and cost effectiveness of this pre-piped system by controlling both high and low flows while providing Three-Way Protection™. Lawler’s Recirculation Systems is a turnkey unit which includes Lawler’s patented single valve high-low technology as well as an engineer specified recirculation pump, circuit setting balancing valve, thermometers, ball valves and mounting strut. This complete solution is a part of Lawler’s Power of One™ pre-piped, pre-packaged, pre-tested systems, intended to give you one point of design and one point of accountability.
Tekniset tiedot
  • Yksilöity viite804-mixing-system
  • TuoteperheMixing System
  • Tuoteryhmä804 Mixing System
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-03-21
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • Uniclass 2015 -koodiPr_65_54_40_16
  • Uniclass 2015 -kuvausControl valves
  • CSI MasterFormat 2014 -koodi23 09 13.33
  • CSI MasterFormat 2014 -nimikeControl Valves
  • OmniClass-numero23-39 21 13
  • OmniClass-nimikeWaterflow Controls