Julkaise tuotteesi
911EF Piped Thermometer Cabinet

911EF Piped Thermometer Cabinet

911E/F Emergency Shower/Eyewash Valves are specifically engineered to provide tempered water to emergency eyewashes. Tempered water promotes safe and effective usage of an eyewash in an emergency situation. Lawler’s 911E/F Valve contains a by-pass in order to provide cold water in the event of a thermostatic failure. Key Design Features: Patented thermostatic elements Positive hot water shut-off Integral cold water bypass The GPM range of 2 to 7 gpm @ 30 psi is sufficient for a single eyewash, and meets ANSI Z358.1-2014 voluntary standards. The 911E/F valve can be installed into existing emergency eyewash application and is easily tested and repaired. The 911E/F is available with a thermometer, cabinet assemblies, and a choice of rough bronze or white chrome finish. When safety and reliability are required, specify the Lawler 911 Series.
Tekniset tiedot
  • Yksilöity viite911eF-piped-thermometer-cabinet
  • TuoteperheEmergency
  • Tuoteryhmä911EF Piped Thermometer Cabinet
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-03-21
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • Uniclass 2015 -koodiPr_65_54_40_16
  • Uniclass 2015 -kuvausControl valves
  • CSI MasterFormat 2014 -koodi23 09 13.33
  • CSI MasterFormat 2014 -nimikeControl Valves
  • OmniClass-numero23-39 21 13
  • OmniClass-nimikeWaterflow Controls