Julkaise tuotteesi
LED line® EASY-FIX round downlight 18W TUYA WI-FI control
LED line® EASY-FIX round downlight 18W TUYA WI-FI control
LED line® EASY-FIX round downlight 18W TUYA WI-FI control
    LED line

    LED line® EASY-FIX round downlight 18W TUYA WI-FI control

    Mounting clips can be moved along the mounting bracket allowing the product to fit into most existing mounting holes. Manufacturer issues a 3-year warranty for this product. Possible installation methods: recessed and surface. The installation method can be adjusted to the individual's needs. FLICKER FREE™ system guarantees no harmful flickering effect and ensures safety for users' eyesight. Yellow free technology means that the housing of this product is made of high quality material which is resistant to yellowing degeneration caused by UV radiation, thanks to which the product maintains its easthetic appearance for many years.

    Tekniset tiedot
    • This LED line® EASY-FIX downlight offers the benefit of controlling the light with the use of smartphone  from any place in the world via IoT TUYA platform. User can control any brightness from range 0-100% and an CCT from 2700K to 6500K/ 

      This item is equipped with SMD2835. This item achieves luminous efficacy of 90 lm/W. The LED's beam angle is 120°.The supply voltage range suitable for this item is 220-260 AC. The ingress protection rating for this item is IP20. The diffuser is made of: PMMA. The Ra colour rendering index is 80. The lifespan of each single diode which this item is equipped with is over 30000. The power factor is PF> 0,5. The number of on/off cycles is 50000. The Energy class is A++. The IEC protection class is: II. Ambient temperature suitable for operation -5/+40 °C. For indoor use.

    Tekniset tiedot
    • Yksilöity viiteEASY-FIX_TUYA
    • TuoteperheEASY-FIX
    • TuoteryhmäLighting
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-01-04
    • Painoksen numero1
    • Korkeus (mm)215
    • Leveys (mm)215
    • Syvyys (mm)13
    Liittyviä
    • Ensisijainen materiaaliMuovi
    • Toissijainen materiaaliAkryyli
    • Suunniteltu:Puola
    • Valmistettu:Kiina
    Luokitus
    • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
    • IFC-luokitusValaisin