Julkaise tuotteesi
Tub and metal frame 1 bay Drivia for recessed installation of enclosures from 2 to 4 rows of 18 modules, the control panel and the communication box
Tub and metal frame 1 bay Drivia for recessed installation of enclosures from 2 to 4 rows of 18 modules, the control panel and the communication box
    Legrand

    Tub and metal frame 1 bay Drivia for recessed installation of enclosures from 2 to 4 rows of 18 modules, the control panel and the communication box

    Service Shaft for Housing GTL DRIVIA 18 - recessed system - For recessed installation of DRIVIA enclosures and circuit breaker and meters boards - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
    Tekniset tiedot
    • Tub + metal frame 1 bay 13 modules - Bin for 2 to 4 rows 18 modules cabinets + Enedis meter board + basic communication cabinet
    Tekniset tiedot
    • Yksilöity viiteLG-Drivia-1travee-18modules
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-04-30
    • Painoksen numero1
    • Leveys (mm)376
    • Syvyys (mm)166
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Nettopaino (kg)11212
    Luokitus
    • BIMobject-luokkaSähköosat - Jakelu
    • IFC-luokitusSähkönjakelu
    • ETIM-koodiEG000011
    • ETIM-nimiCabinet enclosures
    • UNSPSC-nimiElectrical equipment and components and supplies
    • UNSPSC-koodi3912
    • Uniclass 2015 -koodiPr_60_70_22_11
    • Uniclass 2015 -kuvausCable distribution cabinets
    • CSI MasterFormat 2014 -koodi26 27 16
    • CSI MasterFormat 2014 -nimikeElectrical Cabinets and Enclosures
    • OmniClass-numero23-35 31 27
    • OmniClass-nimikePower Distribution Units
    • CSI UniFormat II -koodiD5010
    • CSI UniFormat II -nimikeElectrical Service and Distribution

    Alueellinen saatavuus

    Eurooppa