Julkaise tuotteesi
Freestanding cabinets Linkeo Legrand with double front door - width 800mm - from 2026x600mm to 2026x1000mm
Legrand

Freestanding cabinets Linkeo Legrand with double front door - width 800mm - from 2026x600mm to 2026x1000mm

This Linkeo 19 inches freestanding cabinet has a double screen-printed glass door and is finished throughout in anthracite RAL 7016. Linkeo 19 inches cabinets can be joined together and can be equipped with a plinth.
Tekniset tiedot
  • Capacity 42U.
    4 sides locked with key lock to ensure security.
    Metal structure provides IP20 (protected against solid objects larger than 12.5 mm in diameter) and IK08 (protected against mechanical impact with an energy of 5 joules) protection.
    Double front glass door with screen printing, equipped with a locking bolt and 2 metal hinges. Door opening suitable for small spaces.
    Panels with automatic equipotential connection.
Tekniset tiedot
  • Yksilöity viiteLG-Linkeo-Freestanding-cabinets-with-double-front-door-width-800freestanding-cabinets-linkeo-legrand-with-double-front-door-width-800mm-from-2026x600mm-to-2026x1000mm
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-11-02
  • Painoksen numero1
  • Korkeus (mm)2026
  • Leveys (mm)800
  • Syvyys (mm)600
Liittyviä
  • Ensisijainen materiaaliHiiliteräs
  • Toissijainen materiaaliLasi
  • Suunniteltu:Ranska
  • Valmistettu:Ranska
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu