Julkaise tuotteesi
PLEXO³ cabinets - IP 65 - IK 09 - 12 modules - 1 to 3 rows
Legrand

PLEXO³ cabinets - IP 65 - IK 09 - 12 modules - 1 to 3 rows

Plexo³ - IP 65 weatherproof cabinets, multifunction sleeves and accessories Self-extinguishing: resistance to incandescent wire 650°C Allows to achieve assemblies conform to IEC 61 439 - 3 Weatherproof cabinets IP 65 - IK 09 - Class II Door and cabinet fully reversible. Removable chassis and faceplates from 2-row versions up 2-position rail for modular products and moulded cases. Spacing between rails 150 mm Can be fitted with perforated plates and solid faceplates for mounting non-modular products Lockable door handle, sealable cover and faceplate. Shock-resistant polystyrene material Box colour light grey L750A, cover colour dark grey R746A Supplied without terminal blocks - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Tekniset tiedot
  • Cabinets 12 modules per row Number of rows : 1
Tekniset tiedot
  • Yksilöity viiteLG-Plexo3_12modules
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-04-30
  • Painoksen numero1
  • Leveys (mm)340
Liittyviä
  • Ensisijainen materiaaliPolystyreeni (EPS)
  • Nettopaino (kg)2274
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkönjakelu
  • ETIM-koodiEG000011
  • ETIM-nimiCabinet enclosures
  • UNSPSC-nimiElectrical equipment and components and supplies
  • UNSPSC-koodi3912
  • Uniclass 2015 -koodiPr_60_70_22_11
  • Uniclass 2015 -kuvausCable distribution cabinets
  • CSI MasterFormat 2014 -koodi26 27 16
  • CSI MasterFormat 2014 -nimikeElectrical Cabinets and Enclosures
  • OmniClass-numero23-35 31 27
  • OmniClass-nimikePower Distribution Units
  • CSI UniFormat II -koodiD5010
  • CSI UniFormat II -nimikeElectrical Service and Distribution

Alueellinen saatavuus

Eurooppa