Julkaise tuotteesi
URALIFE self-contained emergency lighting autotest-addressable recessed luminaire
Legrand

URALIFE self-contained emergency lighting autotest-addressable recessed luminaire

Recessed self-contained LEDs luminaire, 45lm 1h, IP43 IK07, SATI addressable, connected, for establishements receiving workers and establishments receiving public Plastic luminaire equipped with a removable mounting bracket with automatic terminal connection Supplied with mounting accessory and vertical sign plate LED evacuation luminaire For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Tekniset tiedot
  • very low power consumption (0.7 W) Certified NF Environment and NF AEAS Performance SATI Equipped with Ni-Cd batteries Connected SATI function allowing a remote diagnosis of the installations ( defective luminaire, missing fixture, remote control line fault ) via the Web App. UraEVA The SATI Connected function requires the use of a modular remote control ref. 140 130 (IP) or 140 131 (radio) allowing remote diagnosis Power 230 V ~ - 50/60 Hz
Tekniset tiedot
  • Yksilöity viiteLG-Uralife-BAES-Evacuation-SuperSATI-Encastre
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-10-31
  • Painoksen numero1
  • Korkeus (mm)202
  • Leveys (mm)339
  • Syvyys (mm)199.3
Liittyviä
  • Ensisijainen materiaaliPolykarbonaatti
  • Nettopaino (kg)1597
Luokitus
  • BIMobject-luokkaValaistus - Hätä ja turvallisuus
  • IFC-luokitusValaisin
  • UNSPSC-nimiEmergency lighting and accessories
  • UNSPSC-koodi391117
  • Uniclass 2015 -koodiPr_30_36_08_28
  • Uniclass 2015 -kuvausEmergency exit devices
  • CSI MasterFormat 2014 -koodi26 52 00
  • CSI MasterFormat 2014 -nimikeEmergency Lighting
  • OmniClass-numero23-35 47 13
  • OmniClass-nimikeEmergency Lighting